Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, hexagonal steel nut blank SKM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, hex steel nut blank SKM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. SKM-12x3-RH
CNSORDERNO
Order number
SKM-12x3-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
12x3 mm
SW
Dimensions
18 mm
L
Dimensions
19 mm
CNSMASSEXACT
weight
0.03 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices